Knowledge Search
Download document () of 20
We make what matters work*

EL10

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 45°, 4"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL10
UPC
782274307152
Product Length/Depth
3.63 in
Product Height
7.25 in
Product Width
3.63 in
Product Weight
9.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Material
Feraloy iron alloy
Ductile iron
Shape
45° angle
Trade size
4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.