Knowledge Search
Download document () of 20
We make what matters work*

EL296

Eaton Crouse-Hinds series EL elbow, Male and female, Feraloy iron alloy or ductile iron, 90°, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL296
UPC
782274308203
Product Length/Depth
1.5 in
Product Height
3.2 in
Product Width
2.56 in
Product Weight
0.56 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Material
Ductile iron
Feraloy iron alloy
Shape
90° angle
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.