Knowledge Search
Download document () of 20
We make what matters work*

EL59

Eaton Crouse-Hinds series EL elbow, Female, Feraloy iron alloy or ductile iron, 90°, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EL elbow
Catalog Number
EL59
UPC
782274307602
Product Length/Depth
5.22 in
Product Height
5.22 in
Product Width
2.44 in
Product Weight
2.85 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Material
Feraloy iron alloy
Ductile iron
Shape
90° angle
Trade size
1-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.