Download document () of 20
We make what matters work*

ELFHNWC-AL

Eaton Eluxa low frequency sounder, ceiling, white, red, ALERT, 24V indoor

General specifications

Product Name
Eaton Eluxa low frequency sounder and sounder strobe
Catalog Number
ELFHNWC-AL
UPC
786697010804
Product Height
3.52 in
Product Weight
1.2 lb
Warranty
3 year
Compliances
Not Applicable

Product specifications

Type
Sounder
Compliance and standards
UL
ULC
FCC
RoHS
Mounting Method
Ceiling
Housing color
White
Voltage
24 V
Audible current
0.098 mA
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
520 Hz modes of operation
Continuous
T3 (fire)
T3/T4 Sync Control
Application
Sleeping areas

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.