Knowledge Search
Download document () of 20
We make what matters work*

EM22E2

EM22, 25 mm Pushbutton, 22.5 mm, metallic, NEMA 3, 3R, 4, 4X, 12, 13, Non-illuminated, Momentary, Red actuator, Extended button, No light unit, Chrome bezel

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
EM22E2
UPC
782114747384
Product Length/Depth
8.25 in
Product Height
1.25 in
Product Width
5.25 in
Product Weight
0.12 lb
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified

Product specifications

Type
25 mm Pushbutton
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 3R
NEMA 13
NEMA 12
NEMA 4X
NEMA 3
NEMA 4
Actuator
Extended button
Operating mode
Momentary
Illumination
Non-illuminated
Series
EM22
Light unit type
No light unit
Size
22.5 mm metallic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.