Knowledge Search
Download document () of 20
We make what matters work*

EM22LL2

Eaton M22 modular pushbutton, EM22, 40 mm Pushbutton, 22.5 mm, Metallic, NEMA 3, 3R, 4, 4X, 12, 6, Non-illuminated, Maintained, twist-release, Red actuator, Mushroom , No light unit, Chrome bezel

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
EM22LL2
UPC
782114746066
Product Length/Depth
4 in
Product Height
1.5 in
Product Width
5 in
Product Weight
0.1 lb
Compliances
CE Marked
Certifications
CSA Certified
UL 508
IEC 947-5-1 MTTA
Lloyd's Register Certified

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 12
NEMA 6
NEMA 4
NEMA 3
NEMA 4X
NEMA 3R
Actuator material
Zinc die cast
Actuator
Mushroom
Operating mode
Maintained
Twist-release
Illumination
Non-illuminated
Series
EM22
Light unit type
No light unit
Size
40 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.