Knowledge Search
Download document () of 20
We make what matters work*

EM22ML2

EM22, Pushbutton, 28 mm, Twist to release, Non-illuminated, Red, Chrome Bezel, NEMA 3, 3R, 4, 4X, 12, 13, Metal

General specifications

Product Name
Eaton M22 modular pushbutton
Catalog Number
EM22ML2
UPC
782114746141
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Type
Modular pushbutton
Actuator color
Red
Bezel
Chrome
Operating mode
Twist-to-release
Illumination
Non-illuminated
Series
EM22
Material
Metal
Degree of protection
NEMA 3R
NEMA 12
NEMA 13
NEMA 4X
NEMA 4
NEMA 3
Product category
Pushbutton
Size
28 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.