Knowledge Search
Download document () of 20
We make what matters work*

EMA16

Eaton Freedom NEMA auxiliary contact, Intelligent Technologies Accessories, Dual auxiliary contact, 2NO contacts

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
EMA16
UPC
782113895970
Product Length/Depth
3.5 in
Product Height
2 in
Product Width
2.38 in
Product Weight
0.1 lb

Product specifications

Special features
Used with S752 Soft Starters
Contact configuration
2 NO

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.