Knowledge Search
Download document () of 20
We make what matters work*

EML28

Eaton IT soft starter accessory, Terminal kit, #107-250 kcmil, 2 cable connections, Frame V

General specifications

Product Name
Eaton S811+/S801+ soft starter terminal kit
Catalog Number
EML28
UPC
782114665510
Product Length/Depth
7.5 in
Product Height
4 in
Product Width
4.5 in
Product Weight
4.26 lb
Certifications
CSA Certified

Product specifications

Used with
Used on Starters and Contactors
Connection
2 cable connections
Type
Terminal kit
Frame size
V
Wire size
#4/0 AWG-500 kcmil

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.