Eaton IT soft starter accessory, Fan/Hood accessory
| Product Name |
Eaton S811+/S801+ soft starter fan/hood
|
| Catalog Number |
EMM18
|
| UPC |
782116085330
|
| Product Length/Depth |
7.75 in
|
| Product Height |
4.25 in
|
| Product Width |
4.5 in
|
| Product Weight |
0.75 lb
|
| Used with |
Starters
|
| Special features |
Used with Starters
|
| Type |
Fan/Hood Accessory
|