Download document () of 20

EMR-4000-2A0BA1

Eaton, motor relay, 5A, 1A, Motor, over RS-485, 19-300Vdc, 40-250Vac, Current Protection and Metering,Power Protection and Metering{PSI5},Voltage Protection and Metering{PSI7}, URTD Interface,IRIG-B{PIO1}

General specifications

Product Name
Eaton motor relay
Catalog Number
EMR-4000-2A0BA1
UPC
786679147337
Product Length/Depth
8.06 in
Product Height
8.7 in
Product Width
9.72 in
Product Weight
9.259 lb
Compliances
Contact Manufacturer

Delivery program

Application
Motor
Type
Motor relay

Other

Analog inputs
0
Phase current
5A, 1A
Analog outputs
4
Digital inputs
8
Digital outputs
5
I/O options
URTD Interface
IRIG-B
Modbus / DNP3 RTU
over RS-485
Sensing inputs
Current Protection and Metering
Power Protection and Metering
Voltage Protection and Metering
Zone selective interlocking
1

Export product specification

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information