Download document () of 20

EP-400930

Eaton Moeller® series P3 Main switch, 80 A,Flush mounting, 3 pole, Form EA/SVB, Black, Door coupling rotary drive, HI11

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
EP-400930
EAN
4015082962890
Product Length/Depth
130 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.506 kg
Certifications
UL
CSA File No.: 012528
CSA-C22.2 No. 94
IEC/EN 60947
VDE 0660
UL 60947-4-1
UL File No.: E36332
CE
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947-3
UL Category Control No.: NLRV
CSA
IEC/EN 60204

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.