Download document () of 20

EP-400956

Eaton Moeller® series P3 Main switch, 80 A,Surface mounting, 4 pole, Form SE, Black, Short thumb-grip

General specifications

Product Name
Eaton Moeller® series P3 Main switch
Catalog Number
EP-400956
EAN
4015082963156
Product Length/Depth
250 mm
Product Height
147 mm
Product Width
200 mm
Product Weight
2.575 kg
Certifications
IEC/EN 60947
IEC/EN 60947-3
VDE 0660
IEC/EN 60204

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.