Download document () of 20

EP-501045

SPZT123-300/3-S . Lightning current surge arrester for 40-mm bus bar, TN-C, 3P, 7.5 kA (10/350)µs, class I+II+III/type 1+2+3

General specifications

Product Name
Eaton Moeller series xPole - SPZT123 surge protection device
Catalog Number
EP-501045
EAN
9010653032779
Product Length/Depth
102.3 mm
Product Height
238.7 mm
Product Width
36 mm
Product Weight
0.636 kg
Certifications
CE

Product specifications

Features
Overcurrent protected voltage tapping
Voltage switching spark gap technology
Specific energy (W/R)
14 kJ/Ohm
Test class
Type 1 and 2 and 3
Ambient operating temperature - max
85 °C
Ambient operating temperature - min
-40 °C
Continuous voltage at AC - max
300 V
Lightning impulse current (10/350 µs)
7.5 kA
Nominal voltage at AC
240 V
Voltage protection level
1.5 KV
Frame
2 modular spacing
Degree of protection
IP20
Functions
Energy-coordinated protection effect with regard to the terminal equipment
Integrated backup fuse
Mounting method
Busbar
Overcurrent protection device, parallel connection (fuse) - max
160 A
Overcurrent protection device, series connection (fuse) - max
160 A
Voltage protection level (L-PE)
1.5 KV
Number of poles
Three-pole
System configuration type
TN-C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.