Knowledge Search
Download document () of 20
We make what matters work*

ES014012

Eaton Crouse-Hinds series ES sealing hub, 5" female hub size, 6" male hub size, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES014012
UPC
782274275604
Product Length/Depth
7.25 in
Product Height
7.25 in
Product Width
7.25 in
Product Weight
14.35 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
5"
Male hub size
6"
Material
Feraloy iron alloy

Export product specification