Knowledge Search
Download document () of 20
We make what matters work*

ES108

Eaton Crouse-Hinds series ES sealing hub, 3" female hub size, 4" male hub size, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES108
UPC
782274313108
Product Length/Depth
5.25 in
Product Height
4.75 in
Product Width
5.25 in
Product Weight
12.8 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
3"
Male hub size
4"
Material
Feraloy iron alloy

Export product specification