Eaton Crouse-Hinds series ES sealing hub, 3/4" female hub size, 1" male hub size, Feraloy iron alloy
| Product Name |
Eaton Crouse-Hinds series ES sealing hub
|
| Catalog Number |
ES32
|
| UPC |
782274277035
|
| Product Length/Depth |
1.81 in
|
| Product Height |
2 in
|
| Product Width |
1.81 in
|
| Product Weight |
0.11 lb
|
| Certifications |
CSA C22.2 No. 30
UL1203 |
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 |
| Female hub size |
3/4"
|
| Male hub size |
1"
|
| Material |
Feraloy iron alloy
|