Knowledge Search
Download document () of 20
We make what matters work*

ES53

Eaton Crouse-Hinds series ES sealing hub, 1" female hub size, 1-1/2" male hub size, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES53
UPC
782274313405
Product Length/Depth
2.25 in
Product Height
2.75 in
Product Width
2.25 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
1"
Male hub size
1-1/2"
Material
Feraloy iron alloy

Export product specification