Knowledge Search
Download document () of 20
We make what matters work*

ES76

Eaton Crouse-Hinds series ES sealing hub, 2" female hub size, 2-1/2" male hub size, Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series ES sealing hub
Catalog Number
ES76
UPC
782274094557
Product Length/Depth
3.5 in
Product Height
3.56 in
Product Width
3.5 in
Product Weight
1.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Female hub size
2"
Male hub size
2-1/2"
Material
Feraloy iron alloy

Export product specification