Knowledge Search
Download document () of 20
We make what matters work*

ET328

Eaton Crouse-Hinds series Condulet ET tee, Rigid/IMC, Feraloy iron alloy, 1"-3/4"-3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet ET tee
Catalog Number
ET328
UPC
782274318806
Product Length/Depth
4 in
Product Height
3 in
Product Width
1.5 in
Product Weight
1.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Material
Feraloy iron alloy
Trade size
1"-3/4"-3/4"

Export product specification