Download document () of 20
We make what matters work*

F8571

Eaton Moeller series Plug in lighting range (LSC) - Wiring Devices. LSC ceiling assembly, 3pin, c/w 2m 1.00qmm HR (heat resistant) cable

General specifications

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
F8571
EAN
5010826062156
Product Length/Depth
150 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.245 kg
Compliances
RoHS conform
Certifications
BS 7001
BS 6972
BS EN 5025-2-11

Product specifications

Features
Halogen free
Fitted with:
Strain relief
Pollution degree
2
Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Contact material
Other
Enclosure material
Other
Head style
Combination head
Number of poles
Three-pole
Color
White
Connection type
Screw connection
Fixing centers
50.8 mm
Front plate color/finishing
White
Front plate material
Thermoplastic
Base material
Thermoplastic
Surface finishing of contacts
Other
Terminal material
Brass
Connectable conductor cross section (fine strand) - max
4 mm²
Connectable conductor cross section (fine strand) - min
4 mm²
Connectable conductor cross section (solid-core) - max
2.5 mm²
Connectable conductor cross section (solid-core) - min
2.5 mm²
Continuity resistor
0 mΩ
Continuous temperature resistance (contact part) - max
0 °C
Continuous temperature resistance (strain relief) - max
0 °C
Fire load
0
Number of connections per pole
1
Rated operational voltage (Ue) - max
250 V
Rated surge voltage
0 KV
Cable diameter range
1 mm - 1 mm
Color coding/contact insert
Other
Terminal capacity (LN and E)
4 mm² (2x) or 6 mm² (1x)
Locking mechanism
None
Model
Plug
LSC litelink type
LSC 3 Pin
Pole codification
L, N, PE

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.