Download document () of 20
We make what matters work*
Discontinued

F8572

Eaton Moeller series Plug in lighting range (LSC) - Wiring Devices. LSC ceiling assembly, 3pin, c/w 3m 0.75qmm HR (heat resistant) cable

General specifications

Product Name
Eaton Moeller series Plug in lighting range (LSC) - Wiring devices
Catalog Number
F8572
EAN
5010826019723
Product Length/Depth
150 mm
Product Height
90 mm
Product Width
90 mm
Product Weight
0.26 kg
Compliances
RoHS conform
Certifications
BS 6972
BS 7001
BS EN 5025-2-11

Product specifications

Ingress protection (IP) ratings
IP20
Special features
Terminal Screw Zinc Coated Steel with clear Passivation
Type
Litelink LSC
Amperage Rating
6 A
Voltage rating
250 V AC
Head style
Combination head
Color
White
Fixing centers
50.8 mm
Front plate color/finishing
White
Front plate material
Thermoplastic
Base material
Thermoplastic
Terminal material
Brass
Terminal capacity (LN and E)
4 mm² (2x) or 6 mm² (1x)
LSC litelink type
LSC 3 Pin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.