Download document () of 20
We make what matters work*

FT3EC-MC-S

Eaton FlexiTech Exit Ceiling 30m, Metallic cover Silver gloss RAL9007

General specifications

Product Name
Eaton emergency lighting metal cover
Catalog Number
FT3EC-MC-S
EAN
3660191815707
Product Length/Depth
340 mm
Product Height
180 mm
Product Width
52 mm
Product Weight
0.295 kg
Certifications
CE marking

Product specifications

Color
Silver
Type Of Accessory
Cover
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.