Download document () of 20
We make what matters work*

FT3EC4IWLS18

Eaton FlexiTech, Exit Ceiling, 30m, 4 picto. (DRLU), WLS, 1 to 8H

General specifications

Product Name
Eaton FlexiTech EC SC exit sign
Catalog Number
FT3EC4IWLS18
EAN
3660191822132
Product Length/Depth
325 mm
Product Height
50 mm
Product Width
200 mm
Product Weight
0.001 kg
Certifications
CE

Product specifications

Battery quality
Lithium-ion
Protection class
II
Degree of protection
IP43
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Peripheral (individual battery)
Voltage type
AC
Power factor
0.49
With remote switch connection
No
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.9 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
230 V
Nominal voltage AC - min
230 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
45 °C
Nominal operation time - min
8 hour
Nominal operation time - max
1 hour
Suitable for standby switching
No
Suitable for continuous circuit
No
RAL-Number (Similar) Housing
9003
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
Yes
Number Of Poles (Numeric)
3
Impact strength
IK07
Color temperature - max
6500 K
Color temperature - min
6500 K
Light distributor
Diffuser lens/optic/panel
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
No
Number of lighting heads
1
Viewing distance
30 m
Product branding
Eaton
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
Authenticate before accessing Test Reports
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.