Download document () of 20
We make what matters work*

FT3EWEC-PICTO-H
FT3 EW_EC_CW_CC PICTO, H

Eaton FlexiTech EW_EC_CW_CC 30m, Pictogram, Hydrant

General specifications

Product Name
Eaton emergency lighting pictogram
Catalog Number
FT3EWEC-PICTO-H
EAN
3660191811075
Product Length/Depth
306 mm
Product Height
0.175 mm
Product Width
159.9 mm
Product Weight
0.007 kg
Warranty
Refer to warranty document.
Certifications
CE

Product specifications

Viewing distance
30 m
Model
Insert sheet/plate
Meaning pictogram
Other
Material thickness
0.175 mm
Double-sided
False
Direction
None
Number of sides
Single sided
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech CW
FlexiTech EC
FlexiTech EW

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.