Download document () of 20
We make what matters work*

FT3ECCC-WB

Eaton FlexiTech Ceiling (EC,CC) 30m, Wall Bracket, White RAL9003

General specifications

Product Name
Eaton emergency lighting wall bracket
Catalog Number
FT3ECCC-WB
EAN
3660191816179
Product Length/Depth
378 mm
Product Height
51 mm
Product Width
217 mm
Product Weight
1.325 kg
Certifications
CE marking

Product specifications

Color
White
Type Of Accessory
Supporting bracket
Material
Steel
Product branding
Eaton
Compatibility
FlexiTech CC
FlexiTech EC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.