Download document () of 20
We make what matters work*

FXSOLWRD

Eaton Conventional VAD, Conventional, VAD, EN54 Systems, Wall Mounted, Red Plastic , Red Flash, Deep Base

General specifications

Product Name
Eaton Conventional VAD
Catalog Number
FXSOLWRD
EAN
5018987126441
Product Length/Depth
66 mm
Product Height
67 mm
Product Width
93 mm
Product Weight
0.1 kg
Compliances
EN

Product specifications

Nominal voltage
24 V
Voltage type
DC
Electricity consumption
0.025 A
Power
0.6 W
Lens color
Red
Material housing
Plastic
Color housing
Other
Mounting Method
Surface mounting
Number of modes
4
Standby-time up to
0 hour
Ambient temperature - max
70 °C
Ambient temperature - min
-25 °C
Lamp type
LED not exchangeable
Degree of protection (IP)
IP65
Alarm current - max
25 mA
Alarm current - min
10 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
System typology
Conventional (Non-addressable)
Product branding
Eaton Cooper
Integrated function
Flashlight
EN Certification Standards
EN54 Pt23 (Visual Alarms)
Cable entry
Rear
Mounting position
Wall surface (internal)
Light color
Red
System wiring
2.5 mm
Dimmable
No
Function rotating light
NO
Function pulsating light
YES
With infrared
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.