Download document () of 20
We make what matters work*

GDIN

Eaton molded case circuit breaker accessory DIN rail adapter, DIN Rail adapter, Three-pole, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory DIN rail adapter
Catalog Number
GDIN
UPC
782116324347
Product Length/Depth
6 in
Product Height
1 in
Product Width
5 in
Product Weight
0.3 lb
Certifications
UL Listed

Product specifications

Frame size
Frame J-K
Series
Series G
Number of poles
Three-pole
Type
DIN Rail adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.