Knowledge Search
Download document () of 20

H2006B-3

Eaton Freedom NEMA heater coil, Freedom/Definite Purpose Heater Pack, Standard Trip, Class 20 , NEMA, IEC , full load range 1.79A 2.16A 2.53A 2.9A Dial positions A B C D respectively, overload relay 32 or 75A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2006B-3
UPC
782113967523
Product Length/Depth
1.7 in
Product Height
3.3 in
Product Width
1.8 in
Product Weight
0.2 lb
Certifications
CSA Certified
UL Listed
Catalog Notes
Sizes 5-8 and IEC P-Z use the 32A overload relay with current transformers. Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Product specifications

Design
NEMA, IEC
Full load current range
1.79A 2.16A 2.53A 2.9A Dial positions A B C D respectively
Overload relay
32 or 75A
Special features
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z
Trip Type
Standard Trip, Class 20
Type
Freedom/Definite Purpose Heater Pack
Used with
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.