Knowledge Search
Download document () of 20
We make what matters work*

H2008B-3

Eaton Freedom NEMA heater coil, Standard Trip, Class 20, NEMA, IEC, full load range 3.23A 3.9A 4.56A 5.23A Dial positions A B C D respectively, overload relay 32 or 75A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2008B-3
UPC
782113967547
Product Length/Depth
1.8 in
Product Height
3.1 in
Product Width
1.8 in
Product Weight
0.2 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Sizes 5-8 and IEC P-Z use the 32A overload relay with current transformers. Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Product specifications

Design
NEMA, IEC
Full load current range
3.23A 3.9A 4.56A 5.23A Dial positions A B C D respectively
Overload relay
32 or 75A
Special features
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z
Trip Type
Standard Trip, Class 20
Type
Freedom/Definite Purpose Heater Pack
Used with
Used with starter sizes 00-0 (Series C), Sizes 1-2, 5-8 (Series B), IEC Sizes A-F (Series C), IEC Sizes G-K (Series B), IEC Sizes P-X, Z

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.