Knowledge Search
Download document () of 20

H2025-3

Freedom Standard Trip Heater Pack, Standard Trip, Class 20 , NEMA, IEC , full load range 8A 9.2A 10.3A 11.5A Dial positions A B C D respectively, overload relay 105 or 144A

General specifications

Product Name
Eaton Freedom NEMA heater coil
Catalog Number
H2025-3
UPC
782114753477
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Heater packs are shipped 3 to a carton. Catalog Numbers and prices are for 3 heater packs.

Product specifications

Design
NEMA, IEC
Full load current range
8A 9.2A 10.3A 11.5A Dial positions A B C D respectively
Overload relay
105 or 144A
Special features
Used with starter sizes 3-4, IEC Sizes L-N (Series A)
Trip Type
Standard Trip, Class 20
Type
Freedom Standard Trip Heater Pack
Used with
Used with starter sizes 3-4, IEC Sizes L-N (Series A)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.