Knowledge Search
Download document () of 20
We make what matters work*

HHM

Eaton Bussmann series HHM fuse holder, 32V, 24A, Non Indicating, Circuit protector, 12 AWG Red Lead Wire, Black

General specifications

Product Name
Eaton Bussmann series HHM fuse holder
Catalog Number
HHM
UPC
051712168540
EAN
5027590419055
Product Length/Depth
1.75 in
Product Height
0.563 in
Product Width
1 in
Product Weight
0.04 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
24 A
Voltage rating
32 V

Physical details

Color
Black

General information

Connection
12 AWG red lead wire
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626