Knowledge Search
Download document () of 20
We make what matters work*

HHX

Eaton Bussmann series HHX fuse holder, 32V, 60A, Non Indicating, Fuse panel, 6 AWG Red Lead Wire, Firewall, Black

General specifications

Product Name
Eaton Bussmann series HHX fuse holder
Catalog Number
HHX
UPC
051712168571
Product Length/Depth
13 in
Product Height
2.41 in
Product Width
1.4 in
Product Weight
0.27 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
60 A
Voltage rating
32 V

Physical details

Color
Black

General information

Connection
6 AWG red lead wire
Fuse indicator
Non-indicating
Mounting method
Firewall

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626