Download document () of 20
We make what matters work*

HLK6

Eaton molded case circuit breaker accessory handle mechanism, Padlockable handle lock hasp, Frame J-K, RD-Frame breakersd, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
HLK6
UPC
786679556887
Product Length/Depth
6.6 in
Product Height
2 in
Product Width
4.6 in
Product Weight
0.65 lb
Compliances
Contact Manufacturer

Product specifications

Used with
RD-Frame breakers
Frame size
Frame J-K
Series
Series G
Type
Padlockable handle lock hasp
Special features
Used with RD-frame breakersd

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.