Knowledge Search
Download document () of 20

HM60030-2PR

Eaton Bussmann series HM modular fuse block, 0-30 A, Two-pole, Class K, Class H, 10 kA, Screw with pressure plate, 10 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM60030-2PR
UPC
051712511438
Product Length/Depth
6.2 in
Product Height
2.25 in
Product Width
3.48 in
Product Weight
0.45 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
10 kA
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Class
Class K
Class H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.