Knowledge Search
Download document () of 20
We make what matters work*

HT8AAH

Eaton, 30.5 mm Watertight/Oiltight Pushbutton operator,Black,Plastic Actuator,Chrome bezel,Non-illuminated,Flush mounting,NEMA 3, 3R, 4, 4X, 12, 13,1,000,000 operations,Momentary,30.5 mm,Flush Pushbutton,HT800

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8AAH
UPC
782113556673
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.4 in
Product Weight
0.4 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Black
Bezel
Chrome
Enclosure
NEMA 3R
NEMA 4
NEMA 4X
NEMA 3
NEMA 12
NEMA 1
NEMA 2
Actuator material
Plastic
Actuator
Flush
Operating mode
Momentary
Illumination
Non-illuminated
Series
HT800
Operating cycles
1 million
Mounting method
Flush
Degree of protection
NEMA 12
NEMA 3
NEMA 3R
NEMA 13
NEMA 4
NEMA 4X
Product category
Flush pushbutton
Size
30.5 mm
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.