Knowledge Search
Download document () of 20
We make what matters work*

HT8AER

Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight-HT800, Pushbutton, 40 mm, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Momentary, Red actuator, Mushroom , Chrome bezel, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8AER
UPC
782113558363
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
Pushbutton
Actuator color
Red
Bezel
Chrome
Bus material
Anodized aluminum
Enclosure
NEMA 1
NEMA 4X
NEMA 3
NEMA 4
NEMA 12
NEMA 2
NEMA 3R
Actuator material
Plastic
Actuator
Mushroom
Operating mode
Momentary
Illumination
Non-illuminated
Series
HT800
Product category
Pushbutton
Size
40 mm
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.