Knowledge Search
Download document () of 20
We make what matters work*

HT8AERA

Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight-HT800, Pushbutton, 40 mm, NEMA 1, 2, 3, 3R, 4, 4X, 12, Non-illuminated, Momentary, Red actuator, Mushroom head, 1NO, Chrome bezel, Plastic

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8AERA
UPC
782113558394
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
0.4 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Red
Bezel
Chrome
Enclosure
NEMA 12
NEMA 4X
NEMA 2
NEMA 1
NEMA 3R
NEMA 3
NEMA 4
Actuator
Mushroom head
Operating mode
Momentary
Contact configuration
1 NO
Illumination
Non-illuminated
Product category
Pushbutton
Size
40 mm
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.