Knowledge Search
Download document () of 20

HT8B

30.5 mm, Watertight/Oiltight-HT800, Contact block, Without guard, NC_

General specifications

Product Name
Eaton HT800 pushbutton contact block
Catalog Number
HT8B
UPC
782113556451
Product Length/Depth
1.9 in
Product Height
2.2 in
Product Width
1.3 in
Product Weight
0.05 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
Standard normally closed contact. Maximum of four contact blocks per side or a total of eight contact blocks recommended.

Product specifications

Special features
Contact block
Type
30.5 mm, Watertight/Oiltight-HT800
Contact configuration
NC
Options
Without guard
Product category
Contact block

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.