Knowledge Search
Download document () of 20
We make what matters work*

HT8FBRF7

Eaton 30.5 mm Watertight/Oiltight Push-Pull Units,Standard Actuator,Red,Illuminated,Red,LED, full voltage,120 Vac/Vdc Light Unit,Two-position,Maintained push, maintained pull,HT800 Series

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8FBRF7
UPC
782116303472
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
0.4 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Enclosure
NEMA 3
NEMA 4X
NEMA 12
NEMA 3R
NEMA 4
Operating mode
Push: maintained
Pull: maintained
Illumination
Illuminated
Series
HT800
Light unit type
LED, full voltage
Light unit voltage
120 Vac/dc
Lens color
Red
Number of positions
2
Rating
NEMA 4X
NEMA 3R
NEMA 13
NEMA 12
NEMA 4
NEMA 3
Product category
Illuminated push-pull units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.