Knowledge Search
Download document () of 20
We make what matters work*

HT8FBRFL3P

Eaton 30.5 mm Watertight/Oiltight Push-Pull Units,low profile light units,Standard Actuator,Red,Illuminated,Red,LED, full voltage,120 Vac Light Unit,Two-position,Maintained push, maintained pull,Fingerproof,HT800 Series

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8FBRFL3P
UPC
786685222691
Product Length/Depth
2.312 in
Product Height
3.25 in
Product Width
2 in
Product Weight
0.25 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Product specifications

Special features
low profile light units
Type
30.5 mm, Watertight/Oiltight-HT800
Enclosure
NEMA 12
NEMA 3
NEMA 3R
NEMA 4
NEMA 4X
Operating mode
Pull: maintained
Push: maintained
Illumination
Illuminated
Series
HT800
Options
Fingerproof
Light unit type
LED, full voltage
Light unit voltage
24 Vac/dc
Lens color
Red
Number of positions
2
Rating
NEMA 4X
NEMA 3R
NEMA 4
NEMA 3
NEMA 12
NEMA 13
Product category
Illuminated push-pull units with low profile light units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.