Knowledge Search
Download document () of 20
We make what matters work*

HT8GTRF7

Eaton HT800 pushbutton, Watertight and Oiltight-HT800, PresTest Light Unit, Chrome, LED, Full voltage, NEMA 3, 3R, 4, 4X, 12 and 13, Illuminated, Red, 120 Vac/dc, Momentary, Plastic, 30.5 mm

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8GTRF7
UPC
782113598437
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
0.4 lb
Certifications
CSA Certified
UL Listed

Product specifications

Type
Watertight/Oiltight-HT800
Bezel
Chrome
Light unit type
LED, full voltage
Product Category
PresTest light unit
Light unit voltage
120 Vac/dc
Enclosure
NEMA 4X
NEMA 3R
NEMA 3
NEMA 12
NEMA 4
NEMA 13
Operating mode
Momentary
Illumination
Illuminated
Actuator
PresTest
Style
30.5 mm
Lens color
Red
Operator material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.