Knowledge Search
Download document () of 20
We make what matters work*

HT8GVRV7

Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight, Push-to-test light unit, NEMA 1, 2, 3, 3R, 4, 4X, 12, Illuminated, Push-to-test, Incandescent, full voltage light unit, Red lens, Plastic, 120 Vac/dc, Chrome bezel_

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8GVRV7
UPC
782113964645
Product Length/Depth
3 in
Product Height
5 in
Product Width
2 in
Product Weight
0.4 lb
Certifications
UL Listed
CSA Certified

Product specifications

Application
Pushbutton
Special features
HT800 series
Type
30.5 mm, Watertight/Oiltight
Actuator color
Red
Bezel
Chrome
Actuator function
Momentary
Enclosure
NEMA 12
NEMA 4
NEMA 3R
NEMA 4X
NEMA 2
NEMA 1
NEMA 3
Actuator
Push-to-test
Illumination
Illuminated
Style type
30.5 mm
Light unit type
Incandescent, full voltage
Light unit voltage
120 Vac/dc
Lens color
Red
Lens type
Plastic
Product category
Push-to-test light unit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.