Knowledge Search
Download document () of 20
We make what matters work*

HT8JAH3A

Eaton HT800 pushbutton, 30.5 mm, Watertight/Oiltight-HT800, Selector switch unit, NEMA 3, 3R, 4, 4X, 12 and 13, Non-illuminated, Two-position, Maintained, maintained, Black actuator, Knob, Chrome bezel

General specifications

Product Name
Eaton HT800 pushbutton
Catalog Number
HT8JAH3A
UPC
782113682877
Product Length/Depth
2.4 in
Product Height
3.2 in
Product Width
2.1 in
Product Weight
0.4 lb
Certifications
UL Listed
CSA Certified

Product specifications

Type
30.5 mm, Watertight/Oiltight-HT800
Actuator color
Black
Bezel
Chrome
Cam code
Cam 3A
Product Category
Selector switch unit
Enclosure
NEMA 12
NEMA 4
NEMA 3
NEMA 4X
NEMA 3R
NEMA 13
Actuator
Knob
Illumination
Non-illuminated
Operating mode
Maintained, maintained
Number of positions
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.