Knowledge Search
Download document () of 20
We make what matters work*

HT8LAMPTOOL

30.5 mm, Watertight/Oiltight-HT800, Lamp Removal Tool_, 30.5 mm, watertight/oiltight-HT800, Used with HT800 series operators, 30.5 mm, Lamp removal tool, HT800 Series operators

General specifications

Product Name
Eaton HT800 pushbutton lamp removal tool
Catalog Number
HT8LAMPTOOL
UPC
782113683355
Product Length/Depth
3 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.02 lb
Certifications
UL Listed
CSA Certified

Product specifications

Used with
HT800 series operators
Special features
Used with HT800 series operators
Type
Pushbutton accessory
Product category
Lamp removal tool
Size
30.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.