Download document () of 20
We make what matters work*
Discontinued

IQ140MA6510

IQ 140 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply

General specifications

Product Name
Eaton IQ 140 meter
Catalog Number
IQ140MA6510
UPC
786685354095
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
IEC 687 (0.5% accuracy)
ANSI/IEEE Std C12.20 (0.5% accuracy)

Product specifications

Type
Meter (with integral display)
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
5A
Instrumentation
Current Demand
Frequency
Vars
Neutral Current - yes(calculated)
Va
Current & Voltage - 3 Phase Min, Max
Watt Demand
Current & Voltage - Per Phase
Apparent Power Factor
Watts
Demand Metering
Va demand
Logging
Min/Max Log

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information