Download document () of 20
We make what matters work*
Discontinued

IQ150MA6511

IQ 150 Electronic Power Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, Modbus RTU and KYZ pulse

General specifications

Product Name
Eaton IQ 150 meter
Catalog Number
IQ150MA6511
UPC
786685354217
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Product specifications

Type
Meter (with integral display)
Power supply voltage
90-265 Vac/dc
Frequency rating
60 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
5A
Instrumentation
Vars
Current Demand
Wh --Net
Varh
Va demand
Apparent Power Factor
Neutral Current - yes(calculated)
Vah
4 Quadrant Energy
Watts
Demand Metering
Frequency
Current & Voltage - Per Phase
Wh --Positive & Negative
Current & Voltage - 3 Phase Min, Max
Watt Demand
Va
Logging
Min/Max Log
I/O capability
KYZ output
Communications
Modbus RTU (RS - 485)

Export product specification

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information