Knowledge Search
Download document () of 20
We make what matters work*

IQ500LA

IQ 500 Overload Relay, Can be used with external CTs having 5A secondary, 0.32 - 5.4A, IQ500LA

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
IQ500LA
UPC
786678001654
Product Length/Depth
11 in
Product Height
4.5 in
Product Width
6.3 in
Product Weight
1.85 lb
Certifications
UL Listed
Catalog Notes
Can be used with external CTs having 5A secondary

Product specifications

Amperage Rating
0.32-5.40A
Control characteristics
120/110V - 60/50 Hz
Special features
Used with 5A secondary external CT
Type
IQ 500

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.