Knowledge Search
Download document () of 20
We make what matters work*

IQ504A

Eaton Freedom NEMA overload relay, IQ 500 OL HI RANGE 10.8-226A 110/120V, IQ 500 Overload Relay, Maximum HP 60 at 200V, 75 at 230V, 150 at 460-475V , 10.8 - 207A,

General specifications

Product Name
Eaton Freedom NEMA overload relay
Catalog Number
IQ504A
UPC
786678862026
Product Length/Depth
11 in
Product Height
4.5 in
Product Width
6.3 in
Product Weight
2.2 lb
Certifications
UL Listed
Catalog Notes
Maximum HP 60 at 200V, 75 at 230V, 150 at 460-475V

Product specifications

Amperage Rating
10.80-207A
Control characteristics
120/110V - 60/50 Hz
Special features
Used with A200 series NEMA Contactors and Starters
Type
IQ 500

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.