Download document () of 20
We make what matters work*

IQA6420

IQ analyzer 6420, 24 to 48 Vdc power module

General specifications

Product Name
Eaton IQ analyzer
Catalog Number
IQA6420
UPC
782114786895
Product Length/Depth
13 in
Product Height
8.5 in
Product Width
11.05 in
Product Weight
4 lb
Compliances
Contact Manufacturer
CE Marked
Certifications
UL Recognized
Catalog Notes
24 to 48 Vdc power module

Product specifications

Type
IQ analyzer 6420
Memory
90 KB
%Thd - current and voltage
To 50th
Individual harmonics magnitude
To 50th
Waveform capture sampling rate
128/cycle
ANSI % revenue accuracy
C12.20 (0.2)
Instrumentation
Vars
Neutral Current
Watt Demand
Frequency
Varh
View current & voltage phasors on display
4 Quadrant Energy
Vah
Time Of Use Energy
Per Phase Power Factor
Va demand
Current & Voltage - 3 Phase Average
Current & Voltage - 3 Phase Min, Max
Wh --Net
Va
Watts
Wh --Positive & Negative
Apparent Power Factor
Current Demand
Current & Voltage - % Phase Unbalance
Ground Current
Current & Voltage - Per Phase
Displacement Power Factor
Demand Metering
Voltage Neutral-Ground
Power quality analysis
K-Factor & Crest Factor
Waveform analysis
Voltage Disturbance Wave Capture Trigger
Waveform Capture On Threshold/Input
Logging
Data Logging
Event Log
Time / date stamp
I/O capability
KYZ output
Programmable Relay Outputs
Prog. Pulse Output --Wh, Varh, Vah
Programmable Discrete Inputs
Voltage Disturbance Trip
Load Shedding
Analog Input
Analog Output
Synchronize Demand Window Pulse Input
Communications
INCOM
Modbus RTU (RS-485)
Fully Programmable wo/ dedicated software

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information